Bürkert Global


Searching the Bürkert Website

Search by Type  
Search by Text  

Facts & Figures

Founded

1946 by Christian Bürkert

Type of Company

Partners

Management
Bürkert Group 

GmbH & Co. KG; 100% family owned

Bürkert Family

Heribert Rohrbeck

Management
German Companies

Heribert Rohrbeck
Gerhard Koch
Ralf Dinkel

Company Head Office

Ingelfingen, Germany.
4 research & development centres
5 production locations
5 system houses
7 subsidiaries in Germany
35 subsidiaries worldwide

Employees

over 2,000 worldwide; about 1,100 in Germany

Number of trainees

8 %

Consolidated sales

316,7 Million Euros, +10.2% from last year

R&D proportion

5.2%

Export proportion

80%

Investment proportion

7.4%

Sector

Industrial measurement and control technology; fluid technology

Product lines

Fluid Control Systems; systems for measuring, controlling and regulating gasses and fluids from individual valves, sensors or controls up to complete automation solutions and fluid systems.
Specific Features: All components of the control circuit are based on finely-tuned interfaces

Segments

Hygienic Processing, Steam, Water Treatment, Cooling Systems, Gas Handling, MicroFluidics

Status

2007/2008


 

 

Top of Page    Create PDF    Print