Bürkert Global


Searching the Bürkert Website

Search by Type  
Search by Text  

IP-Code

Digit

1st digit – protection against ingress of foreign bodies

 

2nd digit – protection against ingress of water

 

0

No protection

 

No protection

 

1

Foreign bodies > 50 mm

Water incident, perpendicular

 

2

Foreign bodies > 12 mm

Water incident at an angle (75...90°)

 

3

Foreign bodies > 2,5 mm

Spray water

4

Foreign bodies > 1,0 mm

Splashwater

5

Dust-protected

Jet-proof

6

Dust-tight

Heavy seas

7

 

Immersion

8

 

Submersion

Top of Page    PDF    Print