Bürkert Global

Bürkert Logo


Searching the Bürkert Website

Search by Type  
Search by Text  

News

April 25, 2013, Dairy made simple
From automation and connectivity to pneumatic manifolds and process valve solutions, Bürkert provides many products and complete systems for the Dairy Industry.  more
April 17, 2013, Success Stories
From now, several success stories are available for download on our website.   more
April 08, 2013, Four of a Kind in Fluid Control Systems
Bürkert groups its competences into four segments  more
March 25, 2013, PVD made simple
For scratch-resistant touch pads  more
March 19, 2013, Compact valves with a high flow rate and power density: Bürkert standard valve line now features more flexibility
With the TwinPower technology the fluid technology specialist Bürkert has developed a new actuator design for solenoid valves that increases the power density by using two coils. This innovative actuator technology, which allows a very compact design, is now available as a complete standard valve line in widths of 10mm and 16mm, therefore offering more than 1000 possible variants for each width with optimal flexibility in adapting the valves to specific applications.  more
March 15, 2013, Updated area „Bürkert Knowledge“

From now, all technical reports are available on our Website.

  more
March 01, 2013, Preliminary Launch Info: New Robolux Stainless Steel Actuator and Topcontrol
The successful Robolux double seat hygienic diaphragm valve will be even more advanced with the new stainless steel actuator.  more
February 01, 2013, Bürkert invests in membrane filtration
To diversify their range of products and services, Bürkert Fluid Control Systems has invested in a German company specialising in filtration and separation technology.   more
January 18, 2013, Updated documentation area
From now, our complete sales documentation is available to order or for download.  more
January 17, 2013, Precise dosing in µl range: Bürkert presents micro dosing unit for liquids

Bürkert's new micro dosing unit Type 7615 – a high-precision diaphragm pump for exact dosing of liquids in the µl range – is the fluid technology specialist's latest addition to its product portfolio for analytical, bio-medical and medical applications. The micro dosing unit, comprising of three valves, doses 5 µl in one stroke with a accuracy of +/- 2%. The maximum flow rate is 8 ml/min in both directions.

  more

Top of Page