Distributors
United States and Mexico
Below is the contact information for our distributors across the United States and Mexico.
| Mexico |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Eduardo Cisneros - Burkert eduardo.cisneros@burkert.com |
|
|
Independent Sales Consultant for Northern Mexico http://us.burkert.com/ENU/4528.html |
(33) 16 01 62 13 (001-949) 223-3198 |
 |
Enrique Galan Gutierrez - Burkert enrique.galan@burkert.com |
|
|
Independent Sales Consultant for Southern Mexico http://us.burkert.com/ENU/2473.html |
(+52.1) 55.9197-1575 949-223-3198 |
 |
Controflux, S.A. de C.V. monterrey@controflux.com |
64280 |
Monterrey, CP |
Rio Magallenes 2720 http://www.controflux.com |
011-52-81-8373-7705 011-52-81-8373-3043 |
 |
Control E. Instrumentacion ventas@coinsa.com.mx |
83070 |
Hermosillo, SO |
Calz. Guadalupe no. 7A http://www.coinsa.com.mx |
011-52-662-213-0333 001-52-662-213-0330 |
 |
Controles y Valvulas, S.A. de C.V. cyvsa.mty@cyvsa.com.mx |
64610 |
Monterrey N.L. |
Paseo de los Leones No.1307, Col. Cumbres 1er Sector http://www.cyvsa.com.mx |
011-52-81-8346-4440 011-52-81-8348-0594 |
 |
J.A. Diaz y CIA, S.A. de C.V. info@jadiaz.com.mx |
44130 |
Guadalajara, JA |
Ave. La Paz 2604, Col. Arcos Sur http://www.jadiaz.com.mx |
011-52-333-124-4000 011-52-33-3616-7328 |
 |
Movitren, S.A. de C.V. |
64320 |
Monterrey, N.L. |
Av. Gonzalitos #2823, Col. Mitras Norte http://www.movitren.com/ |
011-52-81-8371-8616 011-52-81-8371-8588 |
| Alabama |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Joe Clark - Burkert joe.clark@burkert.com |
|
|
Area Sales Manager for Alabama http://us.burkert.com/ENU/2463.html |
904-501-0444 949-223-3198 |
 |
Measurement & Control gaines@gmaci.com |
35236 |
Birmingham |
P.O. Box 361425 http://www.gmaci.com |
205-985-4246 205-987-0004 |
|
Process Technology, Inc. |
35173 |
Trussville |
7630 Commerce Lane |
205-228-2100 205-228-2101 |
| Arkansas |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Tom Perkins - Burkert tom.perkins@burkert.com |
|
|
Area Sales Manager for Arkansas http://us.burkert.com/ENU/2465.html |
314-568-9865 949-223-3198 |
 |
Centro, Inc. jtroy@centromemphis.com |
72117 |
North Little Rock |
7600 Hardin Drive |
800-632-0667 501-835-2277 |
| Arizona |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Steve Mungari - Burkert steve.mungari@burkert.com |
|
|
Area Sales Manger for Arizona http://us.burkert.com/ENU/2466.html |
949-366-0731 949-223-3198 |
 |
Process Products, Inc. insidesales@processproductsinc.com |
85226 |
Chandler |
7305 W. Boston St. http://www.processproductsinc.com |
480-303-9993 480-303-9994 |
| California |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Jerry White - Burkert jerry.white@burkert.com |
|
|
Area Sales Manager for Northern California http://us.burkert.com/ENU/2464.html |
562-508-3586 949-223-3198 |
 |
Steve Mungari - Burkert steve.mungari@burkert.com |
|
|
Area Sales Manager for Southern California http://us.burkert.com/ENU/2466.html |
949-366-0731 949-223-3198 |
 |
C.F.M. San Diego, Inc. |
92008 |
Carlsbad |
2562 State Street, Unit B http://www.cfmsd.com |
760-434-8829 760-434-9179 |
 |
Consolidated International Corp. sales@cicus.com |
91950 |
National City |
2500 Hoover Avenue, Suite A http://www.cicus.com |
866-632-2298 858-273-5585 |
 |
Guy L. Warden & Sons info@warden.com |
90703 |
Cerritos |
13909 Bettencourt Street http://www.warden.com/ |
562-926-6682 562-326-1757 |
 |
iProcesSmart Group, Inc. sales@iProcesSmart.com |
94531 |
Antioch |
4629 Golf Course Road #135 http://www.iprocessmart.com/ |
925-706-7433 925-706-2583 |
|
Pacific Flow Controls |
95746 |
Granite Bay |
4120 Douglas Blvd. #306-304 |
916-543-8100 916-543-2089 |
 |
Prime Controls Company sales@primecontrolsco.com |
92708 |
Fountain Valley |
17815 New Hope Street, Suite Q http://www.primecontrolsco.com |
714-825-0600 714-825-0266 |
 |
Service Supply System, Inc. matt@servicesupplysystem.com |
95381 |
Turlock |
2400 North Walnut Road http://www.servicesupplysystem.com/ |
209-667-1072 209-667-6938 |
 |
Triumph Instruments - Burbank jcarter@triumphgroup.com |
91504 |
Burbank |
2840 North Ontario Street http://www.triumphgroup.com/ |
818-246-8431 818-246-3836 |
 |
Valin Corporation customerservice@valin.com |
94086 |
Sunnyvale |
555 E. California Avenue http://www.valin.com |
408-730-9850 408-730-1363 |
| Colorado |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Steve Mungari - Burkert steve.mungari@burkert.com |
|
|
Area Sales Manager for Colorado http://us.burkert.com/ENU/2466.html |
949-366-0731 949-223-3198 |
 |
Dewco Water Equipment sales@dewcopumps.com |
80215 |
Lakewood |
7536 W. 17th Avenue http://www.dewcopumps.com/ |
303-232-6861 303-232-3472 |
 |
Integrity Controls, Inc. info@integrity-controls.com |
80110 |
Englewood |
4301 S. Federal Blvd., #114 http://www.integrity-controls.com/ |
303-781-7098 303-781-7632 |
| Connecticut |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Dick McNamara - Burkert dick.mcnamara@burkert.com |
|
|
Area Sales Manager for Connecticut http://us.burkert.com/ENU/2468.html |
774-696-9772 949-223-3198 |
| Florida |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Joe Clark - Burkert joe.clark@burkert.com |
|
|
Area Sales Manager for Florida http://us.burkert.com/ENU/2463.html |
904-501-0444 949-223-3198 |
 |
Classic Controls, Inc. sales@classic-controls.com |
33813 |
Lakeland |
5095 South Lakeland Drive http://www.classiccontrols.com/ |
863-644-3642 863-648-3642 |
 |
Power Systems, Inc. of Florida sales@psifla.com |
32780 |
Titusville |
1417 Chaffee Dr., Suite #9 http://www.psifla.com/ |
321-268-9073 321-268-9074 |
 |
Southern Industrial Supply Corp. ernieboada@bellsouth.net |
|
Miami |
http://www.siscousa.com/ |
305-819-1929 305-819-6810 |
 |
Southern Industrial Supply Corp. ernieboada@bellsouth.net |
32207 |
Jacksonville |
http://www.siscousa.com |
888-219-1027 904-731-8929 |
 |
Southern Industrial Supply Corp. paulear@tampabay.rr.com |
34461 |
Lecanto |
719 N. Maynard Ave. http://www.siscousa.com |
800-621-0529 352-746-3100 |
 |
Southern Industrial Supply Corp. sales@siscousa.com |
33713 |
St. Petersburg |
2558 28th Avenue North http://www.siscousa.com |
800-466-4629 727-323-6905 |
| Georgia |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Joe Clark - Burkert joe.clark@burkert.com |
|
|
Area Sales Manager for Georgia http://us.burkert.com/ENU/2463.html |
904-501-0444 949-223-3198 |
|
Advanced Fluid Systems, Inc. |
30043 |
Lawrenceville |
751 Hurricane Shoals Road |
770-963-6164 770-995-3477 |
 |
Alsco Industrial Products, Inc. sales@alscoind.com |
30122 |
Lithia Springs |
1265 Mount Vernon Road http://www.alscoind.com |
770-941-3030 770-739-7549 |
 |
Don Johns Inc. customerservice@donjohns.com |
30043 |
Lawrenceville |
1050 Progress Industrial Blvd. http://www.donjohns.com |
770-995-6838 770-995-6840 |
 |
Humbleton Industrial Sales, Inc. Info@HumbletonIndustrial.com |
30141 |
Hiram |
49 Duncan Circle http://www.humbletonindustrial.com/ |
770-943-7880 770-943-8574 |
|
Process Supplies & Accessories, Inc. |
30071 |
Norcross |
6035 Atlantic Blvd., Suite A |
865-271-1010 865-271-1015 |
| Idaho |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Jerry White - Burkert jerry.white@burkert.com |
|
|
Area Sales Manager for Idaho http://us.burkert.com/ENU/2464.html |
562-508-3586 949-223-3198 |
 |
Valin Intermountain customerservice@valin.com |
83704 |
Boise |
457 N. Steelhead Way http://www.valin.com |
208-373-0066 208-373-7722 |
| Illinois |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Manuel Moreno - Burkert manuel.moreno@burkert.com |
|
|
Inside Sales for Northern Illinois http://us.burkert.com/ENU/2470.html |
949-223-3143 949-223-3198 |
 |
Tom Perkins - Burkert tom.perkins@burkert.com |
|
|
Area Sales Manager for Southern Illinois http://us.burkert.com/ENU/2465.html |
314-568-9865 949-223-3198 |
 |
Don John's customerservice@donjohns.com |
60607 |
Chicago |
1312 W. Lake Street http://www.donjohns.com |
312-666-2210 312-666-3384 |
 |
Indelco Plastics Corporation - Chicago sales@indelco.com |
60148 |
Lombard |
930 North DuPage Avenue http://www.indelco.com |
630-629-5616 630-629-5583 |
 |
Midwest Valve & Fittings |
60433 |
Joliet |
20638 Amherst Court http://www.midvalve.com |
815-727-9339 815-727-9430 |
| Indiana |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Cortney Moore - Burkert cortney.moore@burkert.com |
|
|
Area Sales Manager for Indiana http://us.burkert.com/ENU/2471.html |
317-435-1347 949-263-4376 |
 |
Merss Corporation sales@mersscorporation.com |
46208 |
Indianapolis |
1017 West 23rd Street http://www.mersscorporation.com/ |
317-632-7299 317-632-5822 |
| Iowa |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Manuel Moreno - Burkert manuel.moreno@burkert.com |
|
|
Inside Sales for Iowa http://us.burkert.com/ENU/2470.html |
949-223-3143 949-223-3198 |
 |
Quest Engineering, Inc. info@questenginc.com |
52404 |
Cedar Rapids |
280 Prospect Place http://www.questenginc.com |
800-332-5109 319-363-5063 |
| Kansas |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Tom Perkins - Burkert tom.perkins@burkert.com |
|
|
Area Sales Manager for Kansas http://us.burkert.com/ENU/2465.html |
314-568-9865 949-223-3198 |
|
Eagle Sensors & Controls |
66214 |
Lenexa |
7956 Nieman Road |
913-599-2444 913-492-6799 |
| Kentucky |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Rebecca Callahan - Burkert rebecca.callahan@burkert.com |
|
|
Area Sales Manager for Kentucky http://us.burkert.com/ENU/2467.html |
704-401-9685 949-223-3198 |
 |
Don Johns Inc. customerservice@donjohns.com |
40214 |
Louisville |
7919 Third Street Road http://www.donjohns.com |
502-366-5664 502-368-2221 |
| Louisiana |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Ebert Bautista - Burkert ebert.bautista@burkert.com |
|
|
Inside Sales for Louisiana http://us.burkert.com/ENU/2472.html |
949-223-3164 949-223-3198 |
 |
PEI Midsouth, Inc. sales@peigroup.com |
70433 |
Covington |
201 Holiday Boulevard, Suite 304 http://www.peigroup.com |
985-898-6343 985-898-6331 |
| Maine |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Dick McNamara - Burkert dick.mcnamara@burkert.com |
|
|
Area Sales Manager for Maine http://us.burkert.com/ENU/2468.html |
774-696-9772 949-223-3198 |
| Maryland |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Bryan McLaughlin - Burkert bryan.mclaughlin@burkert.com |
|
|
Area Sales Manager for Maryland http://us.burkert.com/ENU/2469.html |
610-390-3920 949-223-3198 |
 |
PAW BioScience Products admin@pawbioscience.com |
07764 |
West Long Branch |
265 Hwy 36, Suite 103 http://www.pawbioscience.com |
732-460-0088 732-460-0862 |
 |
Automation Technology, Inc. info@autotech-inc.com |
21225 |
Baltimore |
4703 Richie Highway http://www.automationtechnologyinc.com/ |
410-789-6800 410-789-6866 |
 |
Flow Tech, Inc. sales@flowtechonline.com |
21030 |
Hunt Valley |
10940 Beaver Dam Road http://www.flowtechonline.com |
410-666-3200 410-666-3631 |
| Massachusetts |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Dick McNamara - Burkert dick.mcnamara@burkert.com |
|
|
Area Sales Manager for Massachusetts http://us.burkert.com/ENU/2468.html |
774-696-9772 949-223-3198 |
 |
Maltz Sales Company, Inc. sales@maltzsales.com |
02021 |
Canton |
905 Turnpike Street http://www.maltzsales.com |
781-821-4400 781-821-1314 |
 |
Northeast Water Services, Inc. sales@ne-water.com |
02021 |
Canton |
905 Turnpike Street http://www.ne-water.com/ |
781-828-8020 781-821-1314 |
 |
PAW BioScience Products admin@pawbioscience.com |
01867 |
Reading |
224 High Street http://www.pawbioscience.com |
781-789-3356 732-460-0862 |
| Michigan |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Matt LaCroix - Burkert matthew.lacroix@burkert.com |
|
|
Inside Sales for Michigan http://us.burkert.com/ENU/4123.html |
949-223-3100 949-223-3198 |
 |
H.H. Barnum Company |
48116 |
Brighton |
7915 Lochlin Drive http://www.hhbarnum.com |
248-486-7300 248-486-5800 |
 |
Forberg Scientific forberggr@forberg.com |
49512 |
Grand Rapids |
3820 East 44th Street, SE http://www.forberg.com |
616-554-8030 616-554-8035 |
|
Flow Control Systems, LLC |
48073 |
Royal Oak |
4240 Delemere Court |
248-549-4680 248-549-1702 |
 |
Forberg Scientific forberg@forberg.com |
48084 |
Troy |
2719 Industrial Row http://www.forberg.com |
248-288-5330 248-288-4204 |
| Minnesota |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Manny Moreno - Burkert manuel.moreno@burkert.com |
|
|
Inside Sales for Minnesota http://us.burkert.com/ENU/3983.html |
949-223-3143 949-223-3198 |
 |
Indelco Plastics Corp. sales@indelco.com |
55426 |
Minneapolis |
6530 Cambridge Street http://www.indelco.com |
800-486-6456 952-925-1758 |
 |
Quest Engineering, Inc. info@questenginc.com |
55426 |
Minneapolis |
2300 Edgewood Avenue http://www.questenginc.com |
952-546-4441 952-546-3837 |
 |
Quest Engineering, Inc. info@questenginc.com |
55792 |
Virginia |
110 15th Avenue W. http://www.questenginc.com |
218-749-4200 218-749-7851 |
| Mississippi |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Joe Clark - Burkert joe.clark@burkert.com |
|
|
Area Sales Manager for Mississippi http://us.burkert.com/ENU/2463.html |
904-501-0444 949-223-3198 |
 |
PEI Group, LLC. sales@peigroup.com |
39211 |
Jackson |
5846 Ridgewood Rd., Suite A-207 http://www.peigroup.com |
888-898-6343
|
| Missouri |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Tom Perkins - Burkert tom.perkins@burkert.com |
|
|
Area Sales Manager for Missouri http://us.burkert.com/ENU/2465.html |
314-568-9865 949-223-3198 |
 |
A.D. Michel Company, Inc. amichel@admichel.com |
63043 |
Maryland Heights |
2505 Metro Blvd, Suite C http://www.admichel.com |
314-567-5670 314-567-9050 |
 |
Cardinal Pump Company joe@cardinalpump.com |
63146 |
St. Louis |
12154 Lackland Road http://www.cardinalpump.com/ |
314-628-0100 314-628-0700 |
|
Eagle Sensors & Controls |
63021 |
Manchester |
134 Enchanted Parkway, Suite 102 |
913-599-2444 913-492-6799 |
| Montana |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Jerry White - Burkert jerry.white@burkert.com |
|
|
Area Sales Manager for Montana http://us.burkert.com/ENU/2464.html |
562-508-3586 949-223-3198 |
 |
Technical Controls, Inc. |
59901 |
Kalispell |
860 North Meridian Road A-3 http://www.technical-controls.com |
406-257-6707 406-257-6386 |
| Nebraska |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Tom Perkins - Burkert tom.perkins@burkert.com |
|
|
Area Sales Manager for Nebraska http://us.burkert.com/ENU/2465.html |
314-568-9865 949-223-3198 |
 |
Piping Resources, Inc. sales@pipingresources.com |
68117 |
Omaha |
4528 F Street http://www.pipingresources.com |
402-738-8100 402-738-8101 |
| New Jersey |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Bryan McLaughlin - Burkert bryan.mclaughlin@burkert.com |
|
|
Area Sales Manager for New Jersey http://us.burkert.com/ENU/2469.html |
610-390-3920 949-223-3198 |
 |
PAW BioScience Products admin@pawbioscience.com |
07724 |
Eatontown |
28 Eaton Road http://www.pawbioscience.com |
732-460-0088 732-460-0802 |
| New York |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Dick McNamara - Burkert dick.mcnamara@burkert.com |
|
|
Area Sales Manager for New York http://us.burkert.com/ENU/2468.html |
774-696-9772 949-223-3198 |
 |
CPI Controls, Inc. |
12047 |
Cohoes |
15 Green Mountain Drive http://cpicontrols.com/ |
518-785-8412 518-785-3971 |
 |
The CHEMCORR Group, Inc. |
14623 |
Rochester |
1379 Brighton – Henriet Town Line Rd http://www.chemcorr.com |
585-424-6666 585-272-7223 |
 |
CPI Process Systems |
14224 |
West Seneca |
2440 North America Drive ' |
716-675-0134 716-675-8198 |
| Nevada |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Jerry White - Burkert jerry.white@burkert.com |
|
|
Area Sales Manager for Nevada http://us.burkert.com/ENU/2464.html |
562-508-3586 949-223-3198 |
 |
Valin Corporation moreinfo@valinonline.com |
89015 |
Henderson |
520 W. Sunset Rd., Suite #11 http://www.valinonline.com |
702-565-1000 702-565-4791 |
| North Carolina |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Jerry Anguiano - Burkert jerry.anguiano@burkert.com |
|
|
Inside Sales for North Carolina http://us.burkert.com/ENU/2467.html |
704-504-4442 949-223-3198 |
 |
Automation Technology, Inc. info@autotech-inc.com |
28025 |
Concord |
P.O. BOX 348 http://www.automationtechnologyinc.com/ |
704-784-8101 704-784-8105 |
| North Dakota |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Manny Moreno - Burkert manuel.moreno@burkert.com |
|
|
Inside Sales for North Dakota http://us.burkert.com/ENU/3983.html |
949-223-3143 949-223-3198 |
 |
Quest Engineering, Inc. info@questenginc.com |
58554 |
Mandan |
1801 Mandan Avenue http://www.questenginc.com |
800-932-8999 701-663-8348 |
| Ohio |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Matt LaCroix - Burkert matthew.lacroix@burkert.com |
|
|
Inside Sales for Ohio http://us.burkert.com/ENU/4123.html |
949-223-3100 949-223-3198 |
 |
Steam Economies Company, Inc. mstevens@steameconomies.com |
45011 |
Hamilton |
9325 Sutton Place http://www.steameconomies.com |
800-362-4994 513-874-1126 |
 |
Forberg Scientific forbergoh@forberg.com |
44130 |
Cleveland |
12446 Plaza Drive http://www.forberg.com |
216-712-6600 216-712-6601 |
 |
V-F Controls, Inc. sales@v-fcontrols.com |
44060 |
Mentor |
8666 Tyler Blvd. http://www.v-fcontrols.com |
440-974-7757 440-974-6766 |
| Oklahoma |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Tom Perkins - Burkert tom.perkins@burkert.com |
|
|
Area Sales Manager for Oklahoma http://us.burkert.com/ENU/2465.html |
314-568-9865 949-223-3198 |
 |
George B. Allan and Company sales@georgeballan.com |
74146 |
Tulsa |
Osage Building, Suite 101; 9726 E 42nd Street http://www.georgeballan.com |
918-663-8683 918-663-1412 |
 |
H.G. Flake Company, Inc. patrick@hgflake.com |
74116 |
Tulsa |
14113 East Apache http://www.hgflake.com |
918-438-4600 918-438-1839 |
| Oregon |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Jerry White - Burkert jerry.white@burkert.com |
|
|
Area Sales Manager for Oregon http://us.burkert.com/ENU/2464.html |
562-508-3586 949-223-3198 |
 |
Technical Controls, Inc. |
97227 |
Portland |
1931 North Williams Avenue http://www.technical-controls.com |
503-282-1584 503-282-1484 |
| Pennsylvania |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Bryan McLaughlin - Burkert bryan.mclaughlin@burkert.com |
|
|
Area Sales Manager for Pennsylvania http://us.burkert.com/ENU/2469.html |
610-390-3920 949-223-3198 |
 |
Del Val Controls, Inc. sales@delvalcontrols.com |
19381 |
West Chester |
640 Snyder Avenue, Unit E http://www.delvalcontrols.com |
610-429-3073 610-431-4339 |
 |
Industrial Dynamics Co., Inc. sales@industrialdynamics.com |
19341 |
Lionville |
405 Gordon Drive http://www.industrialdynamics.com |
610-363-8100 610-363-8101 |
 |
L.H. Boleky Company, Inc. sales@boleky.com |
15108 |
Coraopolis |
1021 Fifth Avenue http://www.boleky.com |
412-264-0729 412-264-0731 |
 |
NSI Neal Systems, Inc. sales@nealsystems.com |
18940 |
Newtown |
122 Terry Drive http://www.nealsystems.com |
215-968-7577 215-968-6480 |
| Puerto Rico |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Joe Clark - Burkert joe.clark@burkert.com |
|
|
Area Sales Manager for Puerto Rico http://us.burkert.com/ENU/2463.html |
904-501-0444 949-223-3198 |
|
Tomas Cuerda, Inc. |
927 |
Rio Piedras |
Street 2, 116 Villa Nebrez Comm. Ctr. |
787-758-7830 787-764-8553 |
| Rhode Island |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Dick McNamara - Burkert dick.mcnamara@burkert.com |
|
|
Area Sales Manager for Rhode Island http://us.burkert.com/ENU/2468.html |
774-696-9772 949-223-3198 |
 |
CPI Controls, Inc. RI@CPIControls.com |
02861 |
Pawtucket |
29 Mendon Avenue http://cpicontrols.com/ |
401-722-5900 401-723-5270 |
 |
Nooney Controls jnooney@nooneycontrols.com |
02852 |
North Kingstown |
466 Dry Bridge Road http://www.nooneycontrols.com/ |
401-294-6000 401-294-1405 |
| South Dakota |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Manny Moreno - Burkert manuel.moreno@burkert.com |
|
|
Inside Sales for South Dakota http://us.burkert.com/ENU/3983.html |
949-223-3143 949-223-3198 |
 |
Quest Engineering, Inc. info@questenginc.com |
57104 |
Sioux Falls |
3616 North Cliff Avenue http://www.questenginc.com |
800-456-1885 605-338-7682 |
| Tennessee |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Jerry Anguiano - Burkert jerry.anguiano@burkert.com |
|
|
Inside Sales for Tennessee http://us.burkert.com/ENU/2467.html |
704-504-4442 949-223-3198 |
 |
Centro, Inc. centro@centromemphis.com |
37210 |
Memphis |
3315 Overton Crossing http://www.centromemphis.com |
901-357-1261 901-357-1379 |
 |
Centro, Inc. pdorris@centromemphis.com |
37210 |
Nashville |
321 Hill Avenue http://www.centromemphis.com |
615-255-2220 615-255-2212 |
 |
Power Equipment Company |
38112 |
Memphis |
3050 Broad Avenue http://www.powereq.com/ |
901-327-8261 901-324-0896 |
|
Process Supplies & Accessories, Inc. |
37774 |
Loudon |
780 RPM Drive |
865-271-1010 865-271-1015 |
|
Yesco Industrial Supply |
37405 |
Chatanooga |
252 Signal Mountain Road |
423-756-7325 423-756-6099 |
| Texas |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Ebert Bautista - Burkert ebert.bautista@burkert.com |
|
|
Inside Sales for Texas http://us.burkert.com/ENU/2472.html |
949-223-3164 949-223-3198 |
|
Instrument Maintenance Co., Inc. |
79604 |
Abilene |
1234 S. Treadway |
325-677-6181 325-677-3637 |
 |
Burns Controls Company |
75244 |
Dallas |
13735 Beta Road http://www.burnscontrols.com |
972-233-6712 972-233-8039 |
 |
George B. Allan and Company sales@georgeballan.com |
75234 |
Farmers Branch |
14836 Venture Drive http://www.georgeballan.com |
972-620-7655 972-241-7126 |
 |
Butler & Land, Inc. houstonsales@butlerandland.com |
77240 |
Houston |
10900-J Brittmore Park Dr. (77041) http://www.butlerandland.com |
713-896-0808 713-896-8380 |
 |
United Automation, Inc. united1@automation-dfw.com |
75067 |
Lewisville |
1491 N. Kealy, Suite 4 http://www.automation-dfw.com/ |
972-420-1123 972-420-1103 |
| Utah |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Steve Mungari - Burkert steve.mungari@burkert.com |
|
|
Area Sales Manager for Utah http://us.burkert.com/ENU/2466.html |
949-678-3805 949-223-3198 |
 |
Valin Intermountain customerservice@valin.com |
84054 |
North Salt Lake City |
71 North Cutler, Suite 2 http://www.valin.com |
801-936-4200 801-936-4204 |
 |
JMC Instruments & Controls moreinfo@jmcic.net |
84104 |
Salt Lake City |
840 West 1700 South, Suite 12 http://www.jmcic.com/ |
801-972-8920 801-974-5326 |
| Virginia |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Bryan McLaughlin - Burkert bryan.mclaughlin@burkert.com |
|
|
Area Sales Manager for Virginia http://us.burkert.com/ENU/2469.html |
610-390-3920 949-223-3198 |
 |
Flow-Tech, Inc. East Virginia sales@flowtechonline.com |
23703 |
Portsmouth |
4402 Edwin Road http://www.flowtechonline.com |
757-686-1777 757-686-9333 |
 |
Control Corporation of America sales@cca-corp.com |
23236 |
Richard |
11310 Business Center Drive http://www.cca-corp.com/ |
804-794-2998 804-794-1549 |
| Washington |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Jerry White - Burkert jerry.white@burkert.com |
|
|
Area Sales Manager for Washington http://us.burkert.com/ENU/2464.html |
562-508-3586 949-223-3198 |
 |
Technical Controls, Inc. |
98005 |
Bellevue |
1850 130th Ave. NE, Suite 1B http://www.technical-controls.com |
425-454-7630 425-454-9682 |
 |
Valin Northwest customerservice@valin.com |
98033 |
Bellevue |
1850 130th Ave. NE #1 http://www.valin.com |
425-885-0372 800-634-5573 |
 |
Field Instruments & Controls jamie@fieldinst.com |
99218 |
Spokane |
9629 N. Colfax Road http://www.fieldinst.com/ |
509-466-8226 509-466-8226 |
 |
Field Instruments & Controls russ@fieldinst.com |
98686 |
Vancouver |
2601 NE 121st Street http://www.fieldinst.com/ |
360-896-9910 360-896-9905 |
| Wisconsin |
| Link |
Name/ Email |
Zip |
City |
Address |
Phone/Fax |
 |
Manuel Moreno - Burkert manuel.moreno@burkert.com |
|
|
Inside Sales for S. Wisconsin http://us.burkert.com/ENU/2470.html |
949-223-3143 949-223-3198 |
 |
Durable Controls sales@durablecontrols.com |
53029 |
Hartland |
515 Industrial Drive http://www.durablecontrols.com |
262-367-4900 262-367-8695 |
Top of Page
Create PDF
Print
Bürkert |
Segments & Solutions |
Products |
Technical Data |
Service |
Distributor |
Bürkert Knowledge
|