Bürkert Global


Searching the Bürkert Website

Search by Type  
Search by Text  

Angle seat valve

Click on the typenumber to view all available documents
type   description
2000 2/2 Way Angle-Seat Valve, DN 10-65, Pneumatically Operated, Gunmetal or Stainless Steel Body, combinable as On/Off Classic Valve System Type 8801/8803-YA. 2000 INOX actuator and valve body in stainless steel. Actuator concept also for block mounting.
2702 2/2-Way Angle Seat Control Valve, Pneumatically Operated, Stainless Steel Body, DN 13-50
2100 2/2-way Angle-Seat Valve with stainless steel design for media up to +185°C, DN 13-50. Combinable as On/Off System Type 8801-YE
2300 2/2-way Angle-Seat Control Valve with stainless steel design for media up to +180°C, DN 13-50. Combinable as Continuous System Type 8802-YG
8801YA Classic On/Off System, angle-seat valve
8801YE ELEMENT On/Off System, angle-seat valve
8802YC Classic Continuous System, angle-seat control valve
8802YG ELEMENT Continuous System, angle-seat control valve
8803YA Classic On/Off System, angle-seat valve




Top of Page