Bürkert Global

Bürkert Logo


Searching the Bürkert Website

Search by Type  
Search by Text  

Globe valve

Click on the type number to view all available documents
type   description
0262 2/2-Way Valve, Air Operated
2002 3/2 Way Globe Valve, Pneumatically Operated, Gunmetal Body with Threaded Ends, DN 13-50
2012 2/2 Way Globe Valve, DN 10-100, Pneumatically Operated, Cast Stainless Steel Body. Combinable as On/Off Classic System Type 8801/8803-GA
2101 2/2-way Globe Valve with stainless steel design for media up to +185°C, DN 13-100. Combinable as On/Off System Type 8801-GC
2301 2/2-way Globe Control Valve with stainless steel design for media up to +185°C, DN 10-100. Combinable as Continuous System Type 8802-GD
2712 2/2-Way Globe Control Valve, Pneumatically Operated, Stainless steel valve body, Flange-, Threaded,- Weld end port connection, DN 10-100, combinable as continuous Classic Valve System Type 8802-GB
8750 Flow rate Controller for gas from DN15 up to DN100, including, in standard, a control valve and 2 pressure transmitters. The complete system is delivered, mounted on a pipe with flange connection and pre-wired.
8801GA Classic On/Off System, globe valve
8801GC ELEMENT On/Off System, globe valve
8802GD ELEMENT Continuous System, globe control valve
8802GB Classic Continuous System, globe control valve
8803GA Classic On/Off System, globe valve




Top of Page