Bürkert Global


Searching the Bürkert Website

Search by Type  
Search by Text  

Analysis sensors

Restrict the typelist step by step to find the suitable types

Measurement category
ph-value
oxydo-reduction potential (ORP)
conductivity

Click on the typenumber to view all available documents
type   description
8200 pH-, Redox-Probe holder for remote transmitter/controller Type 8205 and transmitter Type 8206 and multiCELL Type 8619
8203 pH or O.R.P probe for holder Type 8200, transmitter Type 8202
8201 pH Sensor, pH measuring system for hygienic process applications
8202 pH or O.R.P. Transmitter, programmable outputs: two transistor and single or dual analog 4-20 mA (Process and Temp.), diagnostic function
8205 pH-Transmitter and controller with digital display
8206 Redox-Transmitter with digital display
8220 Conductivity sensors for remote transmitter versions Typ 8225
8221 Conductivity sensor for hygienic process applications, 4-electrode technology for extended measuring range 0.1 µS ... 500 mS
8222 Conductivity Transmitter, Programmable outputs: two transistor and single or dual analog 4-20 mA, wide measuring range
8223 Inductive Conductivity Transmitter without display
8225 Conductive Conductivity Transmitter with digital display
8226 Inductive Conductivity Transmitter with digital Display
8285 Modular analysis transmitter for pH, ORP, conductivity measurement
S020 INSERTION fitting for flow measurements or analysis
S022 Universal Adaptor for type 8202 and 8222 INSERTION transmitters in pure, aggressive or contaminated liquids. Adaption into standard piping systems or conversion of Bürkert S020 fittings into S022 fittings
8619 multiCELL - Multifunction Transmitter / Controller, Compatible with the most common flow, pH/O.R.P. conductivity probes, directly connected.




Top of Page