Bürkert Global


Searching the Bürkert Website

Search by Type  
Search by Text  

Level sensors

Click on the typenumber to view all available documents
type   description
8110 Vibrating level switch
8111 Vibrating level switch; for food and beverage; typical applications are overfill and dry run protection; with ATEX approvals
8112 Vibrating level switch with extension tube; universal; for overfill or dry run protection systems; also with ATEX approvals
8136 OEM radar transmitter, for aggressive media level measurement, compact for level measurement up to 20m, 4...20 mA/Hart - 2 wires, adjustable with PC, ATEX approvals
8137 General purpose high pressure radar level transmitter, compact for level measurement up to 30m, 4...20 mA/Hart - 2 wires, adjustable with PC, ATEX approvals
8138 Sanitary and flange radar level transmitter, compact for level measurement up to 20m,4...20 mA/Hart - 2 wires, adjustable with PC, ATEX approvals
8175 Ultrasonic Level Transmitter, Non-contact level transmitter 
8176 Ultrasonic Level Transmitter, non contact; for fluids and solids; Process connection G 1 1/2 A, NPT 1 1/2"
8177 Ultrasonic Level Transmitter, non-contact; for liquids and solids; Process connection G2A, NPT 2"
8178 Ultrasonic Level Transmitter, non-contact; especially for water and waste water management
8181 Buoyancy Level Switch
8185 Guided microvave - universal level transmitter; rod or cable version; also with ATEX approval
8186 Guided microwave - level transmitter - aseptic version; with rod probe; also with ATEX approval




Top of Page