| Click on the typenumber to view all available documents.
|
| type |
|
description |
| 0044 |
|
pneumatic cylinder; double-acting; plastic with stainless steel piston rod; Ø 12 - 50 mm |
| 0045 |
|
pneumatic cylinder; single-acting; plastic with stainless steel piston rod; Ø 12 - 25 mm |
| 0049 |
|
pneumatic cylinder; double-acting; aluminium with stainless steel piston rod; Ø 8 - 25 mm |
| 0050 |
|
pneumatic cylinder; single-acting; aluminium with stainless steel piston rod; Ø 8 - 25 mm |
| 0117 |
|
2/2-Way Miniature Solenoid Valve with Isolating Diaphragm for Analytical Applications, G1/8, UNF 1/4-28 |
| 0121 |
|
2/2 or 3/2 way direct acting pivoted armature solenoid valve with isolating diaphragm; direct acting; 0–4 bar; DN 4 up to 8mm; G1/4”, G3/8” |
| 0124 |
|
2/2 or 3/2 way direct acting pivoted armature solenoid valve with isolating diaphragm; plastic body, 0–10 bar; DN 3 up to 5mm; G1/4” |
| 0127 |
|
2/2 or 3/2 way direct acting rocker solenoid valve with isolating diaphragm; DN 1.5 or 1.6mm; 0 - 2bar; 16mm width |
| 0131 |
|
2/2 or 3/2-Way Direct Acting Solenoid Valve for Aggressive Fluids, Plasic Body, DN 10-20mm |
| 0142 |
|
2/2-Way Servo-assisted Solenoid Valve, Plastic Body, for Aggressive Fluids, DN 15-50mm |
| 0200 |
|
Miniature Solenoid Valve |
| 0201 |
|
2/2-Way Miniature Solenoid Valve |
| 0211 |
|
|
| 0223 |
|
2/2-Way-Solenoid Valve for neutral media, direct acting, hermetic isolation of fluid, manual override, optional with electrical position feedback |
| 0248 |
|
|
| 0253 |
|
2/2-Way Solenoid Valve |
| 0255 |
|
2/2-Way direct acting solenoid valve, for high pressure and temperature, DN 1-6mm |
| 0256 |
|
2/2-Way direct acting solenoid valve, Neutral gases and liquids,DN 2-12mm |
| 0262 |
|
2/2-Way Valve, Air Operated |
| 0280 |
|
2/2-Way Solenoid Valve, Servo-assisted with Servo Diaphragm |
| 0283 |
|
|
| 0285 |
|
2/2-Way Direct Acting Solenoid Valve for Gases, DVGW-Approved |
| 0290 |
|
2/2-Way Servo-assisted Solenoid Valve, Linked System, General Purpose; DN 12-50mm |
| 0293 |
|
2/2-Way Direct Acting Solenoid Valve for Gases, DVGW-Approved |
| 0300 |
|
3/2-Way Miniature Solenoid Valve, Direct-acting |
| 0301 |
|
3/2-Way Miniature Solenoid Valve,Sub-base connection |
| 0323 |
|
3/2-way solenoid valve for neutral media, direct acting with isolating diaphragm, manual override, as option with electrical feedback signal |
| 0330 |
|
2/2 or 3/2 way direct acting pivoted armature solenoid valve with isolating diaphragm; 0 – 16 bar; DN 2 up to 4mm; G1/4“ |
| 0331 |
|
2/2 or 3/2 way direct acting pivoted armature solenoid valve with isolating diaphragm; 0 – 16 bar; DN 2 up to 4mm; sub-base mounting |
| 0340 |
|
3/2-Way Solenoid Valve Servo-assisted with Pivoted Armature Pilot, DN 8-40mm |
| 0343 |
|
3/2-Way Solenoid Valve, Pilot Controlled with Pivoted Armature Valve, DN 8-40mm |
| 0344 |
|
3/2-Way Solenoid Valve Servo-assisted with Pivoted Armature Pilot, for Vaccum, DN 8-40mm |
| 0355 |
|
Solenoid Valve for neutral media and steam up to 180 °C |
| 0406 |
|
2/2-Way Servo-assited Solenoid Valve for High Temperatures and Steam up to 180 °C, DN 13-40mm |
| 0407 |
|
2/2-Way Servo-assisted Solenoid Valve for High Temperatures and Steam up to 180 °C, 0-10 bar, DN 13-50mm |
| 0450 |
|
3/2- 5/2-and 5/3 Way Spool Valve with threaded port or Namur Interface |
| 0498 |
|
Double pilot controlled check valve for realising 5/3 way function with all ports blocked |
| 0741 |
|
2/2-Way Solenoid Valve, Direct-acting, Ex-version |
| 0742 |
|
2/2-Way Solenoid Valve, Direct-acting, Ex-version |
| 0744 |
|
3/2-Way Solenoid Valve, Direct-acting, Ex-version |
| 0780 |
|
|
| 1062 |
|
Electrical Position Feedback for pneumatically operated Process Valves Series 2000; mechanical or inductive switches |
| 1066 |
|
Control Head, automation of pneumatically actuated process valves, optional communication AS-Interface or DeviceNet |
| 1077 |
|
Control Unit |
| 1078 |
|
Timer Unit |
| 1094 |
|
Electronic Controller for vapor recovery |
| 1150 |
|
Multi-channel process and program controller |
| 2000 |
|
2/2 Way Angle-Seat Valve, DN 10-65, Pneumatically Operated, Gunmetal or Stainless Steel Body, combinable as On/Off Classic Valve System Type 8801/8803-YA. 2000 INOX actuator and valve body in stainless steel. Actuator concept also for block mounting. |
| 2002 |
|
2/2 Way Angle-Seat Valve, 3/2 Way Globe Valve |
| 2012 |
|
2/2 Way Globe Valve, DN 10-100, Pneumatically Operated, Cast Stainless Steel Body. Combinable as On/Off Classic System Type 8801/8803-GA |
| 2030 |
|
2/2 Way Pneumatically Operated Diaphragm Valve with Plastic Body, DN 15-100 |
| 2031 |
|
2/2 Way Pneumatically Operated Diaphragm Valve with Stainless Steel Body, DN 4-100, combinable as On/Off System Classic Type 8801/8803-DB |
| 2032 |
|
T Valve, Pneumatically Operated, Stainless Steel Block Material, DN 15-100. Combinable as On/Off Classic System Type 8801/8803-TA |
| 2033 |
|
Tank Bottom Valve, Pneumatically Operated, Stainless Steel Body, DN 8-100. Combinable as On/Off Classic System Type 8801/8803-DG |
| 2034 |
|
Tandem valve, welded valve configuration, fully integrated in Bürkert's Process Control Systems, Orifice DN8-100 |
| 2035 |
|
Multiway Multiport Diaphragm Valve, pneumatically operated |
| 2050 |
|
Pneumatic Rotary Actuator, single or double acting, control pressure up to 10 bar, rotary angle 90°, flange acc. DIN and ISO |
| 2051 |
|
Pneumatic rotary drive, Modular program for mounting of quarter turn valves such as ball valves and butterfly valves. NAMUR and ISO 5211 interfaces |
| 2080 |
|
2/2-way valve, pneumatically actuated, stainless steel body, PTFE bellows for fluid separation |
| 2100 |
|
2/2-way Angle-Seat Valve with stainless steel design for media up to +185°C, DN 13-50. Combinable as On/Off System Type 8801-YE |
| 2101 |
|
2/2-way Globe Valve with stainless steel design for media up to +180°C, DN 13-50. Combinable as On/Off System Type 8801-GC |
| 2103 |
|
2/2-way Diaphragm Valve with stainless steel design, weld end or clamp connection, DN 04-DN50. Combinable as On/Off System Type 8801-DF or Continuous System Type 8802-DF |
| 2200 |
|
2/2-Way Solenoid Valve Direct Acting for High Pressure |
| 2300 |
|
2/2-way Angle-Seat Control Valve with stainless steel design for media up to +180°C, DN 13-50. Combinable as Continuous System Type 8802-YG |
| 2301 |
|
2/2-way Globe Control Valve with stainless steel design for media up to +180°C, DN 13-50. Combinable as Continuous System Type 8802-GD |
| 2400 |
|
2/2-Way Solenoid Valve Servo Operated for High Pressure |
| 2506 |
|
Cable Plug to DIN EN 175301-803 (DIN 43 650), Form C |
| 2507 |
|
Cable Plug, Industry Standard, Form B |
| 2508 |
|
Cable Plug to DIN EN 175301-803 (DIN 43 650), Form A |
| 2509 |
|
Class H Cable Plug – 1/2” Conduit Connection UR, UL and FM Approved |
| 2511 |
|
Cable Plug acc. to DIN 43650, Form A |
| 2610 |
|
|
| 2651 |
|
Quarter-Turn Ball Valve Systems for normal and slightly aggressive fluids |
| 2652 |
|
2-Way Quarter-Turn Ball Valve, Pneumatically Operated, 2-Piece Stainless Steel Body, DN 10-50 |
| 2654 |
|
Quarter-Turn Ball Valve Systems for normal and slightly aggressive fluids |
| 2655 |
|
2-Way Quarter-Turn Ball Valve, Pneumatically Operated, 3-Piece Stainless Steel Body, DN 10-40 |
| 2657 |
|
Quarter-Turn Ball Valve Systems for highly aggressive and ultra-pure fluids |
| 2658 |
|
2-Way Quarter-Turn Ball Valve, Pneumatically Operated, Plastic Body, DN 10-50 |
| 2664 |
|
|
| 2672 |
|
2-Way Butterfly Valve, Pneumatically Operated, Cast Iron Body, Stainless Steel Disc, DN 50-100 |
| 2702 |
|
2/2-Way Angle Seat Control Valve, Pneumatically Operated, Stainless Steel Body, DN 13-50 |
| 2712 |
|
2/2-Way Globe Control Valve, Pneumatically Operated, Stainless steel valve body, Flange-, Threaded,- Weld end port connection, DN 10-100, combinable as continuous Classic Valve System Type 8802-GB |
| 2730 |
|
2/2 Way Pneumatically Operated Diaphragm Control Valve with Plastic Body, DN 15-100, combinable as continuous System 8802-DC |
| 2731 |
|
2/2 Way Pneumatically Operated Diaphragm Control Valve with Stainless Steel Body, DN 15-100, combinable as Continuous System Classic Type 8802-DD |
| 2732 |
|
Zero Deadleg T Valve, pneumatically operated, stainless steel block material. Combinable as Continuous Classic System Type 8802-DE |
| 273X |
|
Flow-rate curves for diaphragm valves |
| 2822 |
|
Direct-acting 2/2-way Proportional Valve, orifices 0.3 - 1.0 mm, a special design minimizes frictional and stickslip effects |
| 2824 |
|
Direct-acting 2/2-way Proportional Valve, orifices 0.8 - 2.0 mm |
| 2833 |
|
Direct acting 2/2 way Proportional Valve, orifices 0.8 - 4.0 mm |
| 2835 |
|
Direct-acting 2/2-way Proportional Valve, orifices 2 - 8 mm |
| 2836 |
|
Direct-acting 2/2-way Proportional Valve, orifices 3.0 - 12.0 mm |
| 2XXX |
|
Accessories for pneumatic stroke and rotary actuators: Electrical position feedback, external magnet inductive feedback, manual override, stroke limitation min./max., NAMUR adapter for pilot valve |
| 3003 |
|
Electric Rotary Actuator for Quarter-Turn Valves |
| 3004 |
|
Explosion proof rotary actuator - On/Off and control |
| 3005 |
|
Electric Rotary Actuator - On/Off and Control |
| 3230 |
|
2/2-way Diaphragm Valve with plastic body, pneumatically operated, DN 12 and 15 |
| 3232 |
|
2-way Diaphragm Valve, with plastic body, manually operated, DN 15-50 |
| 3233 |
|
2-way Diaphragm Valve, manually operated, Stainless Steel Body, DN 8-100 |
| 3234 |
|
T Valve, Manually Operated, Stainless Steel Block Material, DN 15-100 |
| 3235 |
|
Tank Bottom Valve, Manually Operated, Stainless Steel Block Material, DN 15-100 |
| 3236 |
|
Multiway Multiport Diaphragm Valve, manually operated (only available in Germany and Switzerland) |
| 5281 |
|
2/2-Way Solenoid Valve, Servo-assisted, General Purpose, PN 0.2-16 bar, 2.8-230 psi |
| 5282 |
|
2/2-Way Solenoid Valve for Contaminated and Aggressive Fluids, General Purpose, PN 0.2-10 bar, 2.8-145 PSI |
| 5404 |
|
2/2-Way High Pressure Solenoid Valve, General Purpose, PN 1-50 bar, 1/2"-1" NPT, 14-355 psi |
| 5411 |
|
3/2 Way Solenoid Valve; Servo-Assisted QNn 900l/min |
| 5413 |
|
4/2 Way Solenoid Valve; Servo-Assisted, QNn 900 l/min |
| 5420 |
|
4/2 Way Solenoid Valve; Servo-Assisted, QNn 200l/min |
| 5470 |
|
3/2 and 4/2-way Solenoid Valve for pneumatics; 18 mm breadth; orifice DN 4 ; QNn 300 l/min |
| 6011 |
|
2/2-Way Miniature Solenoid Valve, General Purpose, 0-21 bar, 0-300 psi |
| 6012 |
|
3/2-Way Miniature Solenoid Valve, General Purpose, 0-10 bar, 0-140 psi |
| 6013 |
|
2/2-Way Compact Solenoid Valve, General Purpose, 0-10 bar, 0-145 psi, Direct acting |
| 6014 |
|
3/2Way Compact Solenoid Valve, General Purpose, DN 1.5-2.5mm, 0-16 bar, 1/16-5/64, 0-72 psi, Direct acting |
| 6014 L |
|
|
| 6024 |
|
Direct-acting 2/2-way low differential pressure Proportional Valve, orifices 8.0 - 12.0 mm |
| 6027 |
|
Compact solenoid valve, 2/2-way, G1/4 - G1/2, brass and stainless steel valve body, High pressure version up to 1450 psi, high temperature version up to 356 °F |
| 6038 |
|
Angle-Seat Solenoid Valve for Steam Applications, General Purpose, 2/2-Way, G 3/8-G 1/2, 0-10 bar, NPT 3/8"-NPT 1/2", 0-140 psi |
| 6104 |
|
3/2 way direct acting rocker solenoid valve for pneumatics; sub-base mounting; 0-7 bar; DN 0.6mm; 11mm width |
| 6105 |
|
Direct-acting rocker Solenoid Valve, sub-base mounting, 16 mm wide |
| 6106 |
|
3/2-way direct acting rocker solenoid valve for pneumatics; CNOMO and BURKERT sub-base; 0-10 bar; DN 0.9 / 1.2mm; 16mm width |
| 6124 |
|
2/2 or 3/2 way direct acting flipper solenoid valve with isolating diaphragm; ultra low dead volume; DN 0.6mm; vacuum up to 3bar; fast response time; 11mm width |
| 6126 |
|
2/2 or 3/2 way direct acting rocker solenoid valve with isolating diaphragm; DN 0.8mm; vacuum up to 10bar; 16mm width |
| 6128 |
|
2/2 or 3/2 way direct acting rocker solenoid valve with isolating diaphragm; DN 2 or 3mm; vacuum up to 10bar; 22mm width |
| 6144 |
|
3/2-way Flipper Solenoid Valve, direct acting, 0 - 10 bar, Sub-base, for neutral gases and liquids |
| 6211 |
|
2/2-Way Servo-assisted Solenoid Valve, General Purpose, DN 10-20mm, 0.5-10 bar |
| 6212 |
|
2/2-Way Servo-Assisted Solenoid Valve also for slightly contaminated fluids, DN 10-20mm, 0,2-10 bar. |
| 6213 |
|
2/2-Way Servo-assisted Solenoid Valve, Linked System, General Purpose, DN 10-40mm, 0-10 bar |
| 6221 |
|
2/2-Way Servo-assisted Solenoid Valve for Compressed Air, General Purpose, DN 10-20mm, 1-10(16) bar |
| 6223 |
|
Servo-assisted 2/2-way high-flow Proportonal Valve, orifices 10.0 - 20.0 mm |
| 6227 |
|
2/2-Way Modular Water Valve System, servo-assisted; variable and extendable, 2/2-Way, DN 10-13, 1 up to 7 bar, 14-102 psi |
| 6228 |
|
2/2-Way Plastic Solenoid Valve, Servo-assisted, General Purpose, G3/8-G1/2, 0,5-10 bar |
| 6240 |
|
2/2-way solenoid valve, pilot-controlled, for neutral liquids and gases, G1/4 - G3/8, 0-16 bar, switches without differential pressure |
| 6281 |
|
2/2-Way Solenoid Valve with servo diaphragm, G 3/8 - G2, 0.2-16 bar, User friendly - one solenoid for all orifices, waterhammer free and low noise |
| 6510 |
|
3/2 way valves for pneumatics, extenable, Flow rates: 130 l/min; 10mm wide, EX optional |
| 6511 |
|
Multi-Way Valves for Pneumatics; Flow rates:130 l/min, extendable, 10 mm wide;EX |
| 6516 |
|
3/2-way Solenoid Valve for pneumatics; 32 mm breadth; orifice DN 8; QNn 1.300 l/min |
| 6517 |
|
5/2-way Solenoid Valve for pneumatics;10 mm breadth; orifice DN 4; QNn 300 l/min |
| 6518 |
|
Multi-Way Valves for Pneumatics, servo-assisted, extendable, 32 mm wide, 3/2, 5/2 and 5/3-Way, pilot operated, G1/4, DN 8 and 9, flow rate: 1300 l/min |
| 6519 |
|
Solenoid Valve, pilot-operated with NAMUR flange pattern, 5/2 and 3/2-Way, pilot operated, 32 mm, G1/4 and Namur flange, DN 6, PN 2 to 8 bar EExi NAMUR |
| 6520 |
|
Piezo Operated NAMUR Valve for Process Actuation |
| 6524 |
|
3/2-way Solenoid Valve for pneumatics; 10 mm width; orifice DN 4; QNn 300 l/min |
| 6525 |
|
5/2-way Solenoid Valve for pneumatics; 10 mm width; orifice DN 4; QNn 300 l/min |
| 6526 |
|
3/2-way Solenoid Valve for pneumatics; 16 mm width; orifice DN 6; QNn 700 l/min |
| 6527 |
|
5/2-way Solenoid Valve for pneumatics; 16 mm width; orifice DN 6; QNn 700 l/min |
| 6603 |
|
Micro Flipper Solenoid Valve with Isolating Diaphragm for Analytical Applications, 10 mm |
| 6604 |
|
2/2 or 3/2 way direct acting flipper solenoid valve with isolating diaphragm; ultra low dead volume; DN 0.6mm; vacuum up to 3bar; fast response time; 11mm width |
| 6605 |
|
Miniature Rocker Solenoid Valve with Isolating Diaphragm for Analytical Applications, 16 mm |
| 6606 |
|
2/2 or 3/2 way direct acting rocker solenoid valve with isolating diaphragm; DN 1.5 or 1.6mm; vacuum up to 2bar; 16mm width |
| 6608 |
|
2/2 or 3/2 way direct acting rocker solenoid valve with isolating diaphragm; DN 2 or 3mm; vacuum up to 10bar; 22mm width |
| 6624 |
|
2/2- and 3/2-way Rocker Solenoid Valve for analytical applications. Medium separation for aggressive fluids. DN 1.6 with pressure range vacuum to 2 bar. |
| 6626 |
|
2/2 or 3/2 way direct acting rocker solenoid valve for analytical applications; DN 3.0 mm; vacuum up to 2 bar; 16 mm width; medium separation |
| 6628 |
|
2/2 or 3/2 way direct acting rocker solenoid valve with isolating diaphragm; DN 2.0 or 3.0 mm; vacuum up to 5 bar; 22 mm width; back pressure tightness; minimal internal volume |
| 6642 |
|
2/2-Way Servo assisted Solenoid Valve with plasit body (PVC) DN 10-13mm, 0,5-6 bar |
| 6650 |
|
2/2 and 3/2 Way Flipper Solenoid Valve for Analytical Applications, only 4.5 mm wide,medium isulation, for aggressive fluids, direct acting, vacuum up to 7 bar, short response times |
| 7604 |
|
self-priming diaphragm pump for continuous low flow pumping of aggressive pure media; max. 5 ml/min; nearly pulsation free |
| 7616 |
|
self-priming diaphragm pump for precise dispensing of aggressive pure media; bi-directional; max. 6 ml/min; features high repeatability |
| 7800 |
|
Digital Dosing Pump |
| 8006 |
|
Mass Flow Meter for Gases, full scale range 25 to 1500 lN/min (reference medium air) |
| 8010 |
|
INLINE-Paddle Flow Switch, On/Off |
| 8011 |
|
Flow sensor for continuous flow measurement, measuring principle: magnetic |
| 8012 |
|
Flow sensor for continuous flow measurement, measuring principle: optic or magnetic |
| 8020 |
|
INSERTION - Paddlewheel Flowsensor for continuous flow measurement |
| 8022 |
|
Flow transmitter/ pulse divider - Microprocessor-controlled electronics, pluggable toflow sensor 8020, 8030 or 8070, removable display unit - 2-wire (4-20 mA) / 3-wire (NPN/PNP) operation |
| 8024 |
|
INSERTION - Paddlewheel Flowsensor with analog indicator |
| 8025 |
|
Insertion - Paddlewheel Flow Transmitter for continuous flow measurement and batch control with digital display |
| 8026 |
|
INSERTION - ELEMENT Paddlewheel Flow Transmitter for continuous flow measurement, PN10, DN15 to DN400 fluidic process connection |
| 8030 |
|
INLINE-Flowsensor for continuous flow measurement |
| 8031 |
|
Flow Sensor for continuous low-flow measurement |
| 8032 |
|
INLINE - Paddlewheel Flow Transmitter/Switch with digital display |
| 8035 |
|
INLINE - Paddlewheel Flowtransmitter for continuous flow measurement and batch control with digital display |
| 8036 |
|
INLINE - ELEMENT Paddlewheel Flow Transmitter for continuous flow measurement, DN06 to DN65 fluid process connection |
| 8039 |
|
INLINE - Paddlewheel Flowsensor / Switch with Optical Principle, digital display |
| 8040 |
|
INSERTION - Blind Magmeter for continuous flow measurement, PVDF-Version, without display |
| 8041 |
|
INSERTION - Blind Magmeter for continuous flow measurement, Stainless Steel Version, without display |
| 8045 |
|
INSERTION - Magmeter for continuous flow measurement with display |
| 8051 |
|
Full Bore Magflowmeter for Low-flow measurement, continuous measurement or batch control |
| 8054 |
|
Full Bore Magflowmeter for continuous measurement or batch control - General purpose wafer version |
| 8055 |
|
Full Bore Magflowmeter for continuous measurement or batch control - General purpose flanged version |
| 8056 |
|
Full Bore Magflowmeter, Sanitary version, continuous measurement or batch control, mesuring range 0-10 l/h up to 0-280 m3/h |
| 8060 |
|
Gas monitoring system for filling stations. Monitoring the gas recovery at petrol stations. |
| 8070 |
|
Positive Displacement Flow Sensor for continuous flow measurement |
| 8071 |
|
Positive Displacement Low Flow Sensor for continuous control |
| 8072 |
|
Positive Displacement Flowsensor / -switch for continuous control with digital display |
| 8075 |
|
Positive Displacement Flowtransmitter for continuous flow measurement and batch control with digital display |
| 8076 |
|
Positive displacement flow transmitter for use in slightly viscous fluids |
| 8081 |
|
Flow sensor for continuous measurement - Ultrasonic using transmit time method, low pressure drop, no flow-settling section necessary in the inlet and/or outlet |
| 8110 |
|
Vibrating level switch |
| 8111 |
|
Vibrating level switch; for food and beverage; typical applications are overfill and dry run protection; with ATEX approvals |
| 8112 |
|
Vibrating level switch with extension tube; universal; for overfill or dry run protection systems; also with ATEX approvals |
| 8136 |
|
OEM radar transmitter, for aggressive media level measurement, compact for level measurement up to 20m, 4...20 mA/Hart - 2 wires, adjustable with PC, ATEX approvals |
| 8137 |
|
General purpose high pressure radar level transmitter, compact for level measurement up to 30m, 4...20 mA/Hart - 2 wires, adjustable with PC, ATEX approvals |
| 8138 |
|
Sanitary and flange radar level transmitter, compact for level measurement up to 20m,4...20 mA/Hart - 2 wires, adjustable with PC, ATEX approvals |
| 8170 |
|
Ultrasonic Level Transmitter - Remote Controlled |
| 8175 |
|
Ultrasonic Level Transmitter, Non-contact level transmitter |
| 8176 |
|
Ultrasonic Level Transmitter, non contact; for fluids and solids; Process connection G 1 1/2 A, NPT 1 1/2" |
| 8177 |
|
Ultrasonic Level Transmitter, non-contact; for liquids and solids; Process connection G2A, NPT 2" |
| 8178 |
|
Ultrasonic Level Transmitter, non-contact; especially for water and waste water management |
| 8181 |
|
Buoyancy Level Switch |
| 8185 |
|
Guided microwave - universal level transmitter; rod or cable version; also with ATEX approval |
| 8186 |
|
Guided microwave - level transmitter - aseptic version; with rod probe; also with ATEX approval |
| 8200 |
|
pH-, Redox-Probe holder for remote transmitter/controller Type 8205 and transmitter Type 8206 and multiCELL Type 8619 |
| 8201 |
|
pH Sensor, pH measuring system for hygienic process applications |
| 8202 |
|
pH or O.R.P. Transmitter, programmable outputs: two transistor and single or dual analog 4-20 mA (Process and Temp.), diagnostic function |
| 8203 |
|
pH or O.R.P probe for holder Type 8200, transmitter Type 8202 |
| 8205 |
|
pH-Transmitter and controller with digital display |
| 8206 |
|
ORP Transmitter with digital display |
| 8220 |
|
Conductivity sensors for remote transmitter versions Typ 8225 |
| 8221 |
|
Conductivity sensor for hygienic process applications, 4-electrode technology for extended measuring range 0.1 µS ... 500 mS |
| 8222 |
|
Conductivity Transmitter, Programmable outputs: two transistor and single or dual analog 4-20 mA, wide measuring range |
| 8223 |
|
Blind Inductive Conductivity Transmitter without display |
| 8225 |
|
Conductive Conductivity Transmitter with digital display |
| 8226 |
|
Inductive Conductivity Transmitter with digital Display |
| 8285 |
|
Modular analysis transmitter for pH, ORP, conductivity measurement |
| 8311 |
|
Pressure Transmitter / Switch |
| 8314 |
|
Pressure Transmitter - OEM |
| 8320 |
|
|
| 8323 |
|
Pressure Transmitter |
| 8391 |
|
|
| 8400 |
|
PT100 Temperature Transmitter / Switch with digital display |
| 8605 |
|
Control electronics for proportional valves |
| 8611 |
|
Compact Universal controller eCONTROL for flow, pressure or temperature, easy configurable with pneumatically or electrically driven systems |
| 8619 |
|
multiCELL - Multifunction Transmitter / Controller, Compatible with the most common flow, pH/O.R.P. conductivity probes, directly connected. |
| 8620 |
|
mxCONTROL Multifunction Controller, One controller hardware with dozens of configuration possibilities quickly downloaded via SD card (supplied) or via USB interface, Ethernet or modem communication |
| 8626 |
|
Mass Flow Controller for Gases, full scale range 25 to 1500 lN/min (reference medium air) |
| 8630 |
|
Positioner TopControl Continuous, smart digital positioner, optional integral process controller (PID), PROFIBUS DP; DeviceNet |
| 8631 |
|
Control head TopControl ON/OFF, automation of pneumatically actuated process valves, optional 2 G EEx ia IIC approval, communication AS-Interface or DeviceNet |
| 8635 |
|
Positioner SideControl, smart electropneumatic positioner, 2 G EEx ia IIC approval, optional integral process controller (PID), PROFIBUS PA or HART protocol |
| 8640 |
|
Customized Pneumatic Systems Solutions for the Processing Industries |
| 8643 |
|
Power I/O Box for Foundation Fieldbus and Profibus PA |
| 8644 |
|
Remote Process Actuation Control System AirLINE, Wago or Phoenix Contact - Remote I/Os and Fieldbusses -P AirLINE |
| 8650 |
|
AirLINE Ex type 8650 is a modular electrical and pneumatic automation system for use in hazardous areas Zone 1/ 21) |
| 8681 |
|
Control Head for hygienic process valves. Contactless position measurement system with three switching points (Teach-In function) |
| 8690 |
|
Pneumatic Control Unit for the integrated mounting on process valves |
| 8691 |
|
Control Head for the integrated mounting on process valves |
| 8692 |
|
Digital electropneumatic Positioner for the integrated mounting on process control valves |
| 8693 |
|
Digital electropneumatic Process Controller for the integrated mounting on process control valves |
| 8694 |
|
Digital electropneumatic Positioner for the integrated mounting on process control valves |
| 8695 |
|
Control Head for the integrated mounting on process valves |
| 8696 |
|
Digital electropneumatic Positioner for the integrated mounting on process control valve |
| 8700 |
|
Mass Flow Meter for Gases, "capillary", full scale range 0.01 to 1 lN/min (reference nitrogen) |
| 8701 |
|
Mass Flow Meter for Gases, full scale range 0.02 to 50 lN/min (reference medium air) |
| 8702 |
|
Mass Flow Meter for Gases, full scale range 0.02 to 50 lN/min (reference medium air) |
| 8703 |
|
Mass Flow Meter for Gases, "OEM", full scale range 0.02 to 50 lN/min (reference nitrogen) |
| 8708 |
|
LFM Liquid Flow Meter, applicable for liquid measurement up to 600 ml/min (36 l/h) |
| 8709 |
|
LFM Liquid Flow Meter, applicable for liquid measuring up to 600 ml/min (36 l/h), IP65 |
| 8710 |
|
Mass Flow Controller for Gases, "capillary", full scale range 0.01 to 1 lN/min (reference nitrogen) |
| 8711 |
|
Mass Flow Controller for Gases, full scale range 0.02 to 80 lN/min (reference medium air) |
| 8712 |
|
Mass Flow Controller for Gases, full scale range 0.02 to 50 lN/min (reference medium air) |
| 8713 |
|
Mass Flow Controller for Gases, "OEM", full scale range 0.02 to 50 lN/min (reference nitrogen) |
| 8718 |
|
LFC Liquid Flow Controller, applicable for liquid dosing up to 600 ml/min (36l/h) |
| 8719 |
|
LFC Liquid Flow Controller, Applicable for liquid dosing up to 600 ml/min (36 l/h), IP65 |
| 8750 |
|
Flow rate Controller for gas from DN15 up to DN100, including, in standard, a control valve and 2 pressure transmitters. The complete system is delivered, mounted on a pipe with flange connection and pre-wired |
| 8791 |
|
Postioner SideControl, Digital electropneumatic positioner, compact metal housing, simple start-up using tune function, comprehensive range of additional software functions, assembly acc. to IEC 534-6 / VDI VDE 3845 |
| 8792 |
|
Positioner SideControl, Digital electropneumatic positioner, compact metal housing, graphic display with backlight, easy start-up |
| 8793 |
|
Process controller SideControl, Digital electropneumatic process controller, compact metal housing, graphic display with backlight, easy start-up |
| 8801 |
|
|
| 8801DB |
|
Classic On/Off System, diaphragm valve |
| 8801DF |
|
ELEMENT On/Off System, diaphragm valve |
| 8801DG |
|
Classic On/Off System, tank bottom valve |
| 8801GA |
|
Classic On/Off System, globe valve |
| 8801GC |
|
ELEMENT On/Off System, globe valve |
| 8801TA |
|
Classic On/Off System, T-Valve |
| 8801YA |
|
Classic On/Off System, angle-seat valve |
| 8801YE |
|
ELEMENT On/Off System, angle-seat valve |
| 8802 |
|
|
| 8802DC |
|
Classic Continuous System, diaphragm control valve |
| 8802DD |
|
Classic Continuous System, diaphragm control valve |
| 8802DF |
|
ELEMENT Continuous System, diaphragm control valve |
| 8802GB |
|
Classic Continuous System, globe control valve |
| 8802GD |
|
ELEMENT Continuous System, globe control valve |
| 8802YC |
|
Classic Continuous System, angle-seat control valve |
| 8802YG |
|
ELEMENT Continuous System, angle-seat control valve |
| 8803 |
|
|
| 8803DB |
|
Classic On/Off System, diaphragm valve |
| 8803DG |
|
Classic On/Off System, tank bottom valve |
| 8803GA |
|
Classic On/Off System, globe valve |
| 8803TA |
|
Classic On/Off System, T-valve |
| 8803YA |
|
Classic On/Off System, angle-seat valve |
| 8804 |
|
2/2 and 3/2-way ball valve with electric rotary actuator, ball valve in plastic or stainless steel, DN 10-65 |
| 8805 |
|
2/2 and 3/2-way ball valve with pneumatic rotary actuator, ball valve in stainless steel |
| BBS-03 |
|
Sterile orbital threaded union. Optimum design according to recommendation of the ASM BPE Bioprocess directives. Guaranteed crevice free. Fully traceable wetted material s, also available. |
| BBS-04 |
|
Platinum cured silicone hose designed for Biopharmaceutical applications. Fully traceable materials, free from peroxyde. Suitable for CIP and SIP. |
| BBS-05 |
|
Sterile orbital Quick Connect. Optimum design according to recommendation of the ASME BPE Bioprocess directives. Guaranteed crevice free, fully traceable wetted materials, also traceable seal available. |
| BBS-06 |
|
Sterile orbital flange union. Optimum design according to recommendation of the ASME BPE Bioprocess directives, guaranteed crevice free. |
| BBS-09 |
|
2/2-Way Diaphragm valve, manually and pneumatically operated, weld end and clamp connection, stainless steel actuator, suitable for CIP and SIP |
| BBS-10 |
|
Sterile check valve: Standard and eccentric with clamp or weld end connection, screwed or flange version. Suitable for CIP and SIP. |
| BBS-3F |
|
Inline flow indicators with weld end and clamp connection. Guaranteed crevice free, fully traceable wetted materials, traceable seal available on request. Suitable for CIP and SIP. Glass mounted without stress. |
| BBS-4S |
|
Re-usable hose connections designed for use in all hygienic processing applications, Guaranteed crevice free, suitable for CIP and SIP. |
| BC-10 |
|
Submersible Hydrostatic LT |
| BC692 |
|
|
| DOCU |
|
|
| PS20 |
|
|
| S020 |
|
Insertion fitting for flow measurements or analysis |
| S022 |
|
Universal Adaptor for type 8202 and 8222 INSERTION transmitters in pure, aggressive or contaminated liquids. Adaption into standard piping systems or conversion of Bürkert S020 fittings into S022 fittings |
| S030 |
|
INLINE fitting with paddle-wheel for flow measurement |
| S051 |
|
Full Bore Magflowsensor Fitting for low flow measurement |
| S054 |
|
Full Bore Magflowsensor Fitting - General purpose wafer version |
| S055 |
|
Full Bore Magflowsensor Fitting - General purpose flanged version |
| S056 |
|
Full Bore Magflowsensor Fitting - Sanitary version |
| S070 |
|
Positive Displacement Flow Fitting for Indicators, Sensors, Switches, Transmitters and Controllers |
| SE10 |
|
|
| SE30 |
|
|
| SE30EX |
|
INLINE Flow meter for continuous measurement in ATEX G/D areas |
| SE32 |
|
|
| SE35 |
|
|
| SE36 |
|
|
| SE56 |
|
Electronics for electromagnetic flowmeters / batch controllers |
| ST20 |
|
Insertion Resistance Thermometer, Pt100 |
| ST21 |
|
Screw-in Resistance Thermometer PT100 |
| ST22 |
|
|
| ST23 |
|
|
| ST24 |
|
|
| SY01CS |
|
|
| SY07CS |
|
|
| TAT002 |
|
Digital controller, 2-point, 3-point or PID-operation |
| TAU001 |
|
Bourdon tube pressure gauge, back or lower mount connection |
| TAU003 |
|
|
| TBU001 |
|
Fasteners for cylinder |
| TCD001 |
|
Pressure Switch for neutral gases and liquids |
| TCL001 |
|
Simple float switch |
| TCQ001 |
|
|
| TEU |
|
Magnetic field-sensitive sensors for cylinders |
| TEUXXX |
|
|
| TFU001 |
|
|
| TFU002 |
|
|
| TFU005 |
|
|
| TFU006 |
|
Pressure regulator for water, Brass version with DVGW approval, compact plastic version, manometer port at pressure output |
| TKU001 |
|
2/2-way compact flange ball valve, DN15 -DN150 |
| TKUXXX |
|
2 and 3-way Ball Valves, TKU001, TKU002, TKU003, 2/2-or 3/2-way ball valve, manually operated, body material brass and stainless steelDN 6-100 |
| TRF003 |
|
|
| TRG001 |
|
Control valves, shuttle valve |
| TSD001 |
|
Pressure transmitter |
| TST001 |
|
Resistance thermometer |
| TVG002 |
|
Fitting connectors TVG002 / TVU002, M3-M7, G1/8-G3/4, nickel-plated brass, stainless steel, POM |
| TVG003 |
|
Schraubverbindungen, M5 bis G 21/2", Messing vernickelt, Edelstahl, Kunststoff, Aluminium |
| TVG006 |
|
Silencer |
| TVG007 |
|
Plastic tubes for pneumatics |
| TVU001 |
|
Fitting connectors, M5...G21/2", nickel-plated brass, stainless steel, plastic, aluminium |
| TVU002 |
|
Fitting connectors TVU002 /TVG002, M3-M7, G1/8-G3/4, nickel-plated brass, stainless steel, plastic, POM |
| TVU003 |
|
|
| TWG |
|
Air service units |
| TZG001 |
|
pneumatic cylinder; double-acting, aluminium with stainless steel piston rod; Ø 8-25 |
| TZU002 |
|
|