| Click on the typenumber to view all available documents
|
| type |
|
description |
| 2035 |
|
Multiway Multiport Diaphragm Valve, pneumatically operated |
| 2100 |
|
2/2-way Angle-Seat Valve with stainless steel design for media up to +180°C, DN 13-50. Combinable as On/Off System Type 8801-YE |
| 2101 |
|
2/2-way Globe Valve with stainless steel design for media up to +180°C, DN 13-50. Combinable as On/Off System Type 8801-GC |
| 2103 |
|
2/2-way Diaphragm Valve with stainless steel design, weld end or clamp connection, DN 4-25. Combinable as On/Off System Type 8801-DF or Continuous System Type 8802-DF |
| 2300 |
|
2/2-way Angle-Seat Control Valve with stainless steel design for media up to +180°C, DN 13-50. Combinable as Continuous System Type 8802-YG |
| 2301 |
|
2/2-way Globe Control Valve with stainless steel design for media up to +180°C, DN 13-50. Combinable as Continuous System Type 8802-GD |
| 2853 |
|
2/2-way Solenoid Control Valve with Medium Separation, for aggressive or sensible fluids, 0-3 bar |
| 6144 |
|
3/2-way Flipper Solenoid Valve, direct acting, 0 - 10 bar, Sub-base, for neutral gases and liquids |
| 6240 |
|
2/2-way solenoid valve, pilot-controlled, for neutral liquids and gases, G1/4 - G3/8, 0-16 bar, switches without differential pressure |
| 6650 |
|
2/2 and 3/2 Way Flipper Solenoid Valve for Analytical Applications, only 4.5 mm wide,medium isulation, for aggressive fluids, direct acting, vacuum up to 7 bar, short response times |
| 8012 |
|
Flow sensor for continuous flow measurement, measuring principle: optic or magnetic |
| 8026 |
|
INSERTION - ELEMENT Paddlewheel Flow Transmitter for continuous flow measurement, PN10, DN15 to DN400 fluidic process connection |
| 8036 |
|
INLINE - ELEMENT Paddlewheel Flow Transmitter for continuous flow measurement, DN06 to DN65 fluid process connection |
| 8076 |
|
Positive displacement flow transmitter for use in slightly viscous fluids |
| 8081 |
|
Flow sensor for continuous measurement - Ultrasonic using transmit time method, low pressure drop, no flow-settling section necessary in the inlet and/or outlet |
| 8112 |
|
Vibrating level switch with extension tube; universal; for overfill or dry run protection systems; also with ATEX approvals |
| 8137 |
|
General purpose high pressure radar level transmitter, compact for level measurement up to 30m, 4...20 mA/Hart - 2 wires, adjustable with PC, ATEX approvals |
| 8138 |
|
Sanitary and flange radar level transmitter, compact for level measurement up to 20m,4...20 mA/Hart - 2 wires, adjustable with PC, ATEX approvals |
| 8176 |
|
Ultrasonic Level Transmitter, non contact; for fluids and solids; Process connection G 1 1/2 A, NPT 1 1/2" |
| 8178 |
|
Ultrasonic Level Transmitter, non-contact; especially for water and waste water management |
| 8201 |
|
pH Sensor, pH measuring system for hygienic process applications |
| 8202 |
|
pH or O.R.P. Transmitter, programmable outputs: two transistor and single or dual analog 4-20 mA (Process and Temp.), diagnostic function |
| 8222 |
|
Conductivity Transmitter, Programmable outputs: two transistor and single or dual analog 4-20 mA, wide measuring range |
| 8285 |
|
Modular analysis transmitter for pH, ORP, conductivity measurement |
| 8605 |
|
Control electronics for proportional valves |
| 8611 |
|
Compact Universal controller eCONTROL for flow, pressure or temperature, easy configurable with pneumatically or electrically driven systems |
| 8620 |
|
mxCONTROL Multifunction Controller, One controller hardware with dozens of configuration possibilities quickly downloaded via SD card (supplied) or via USB interface, Ethernet or modem communication |
| 8645 |
|
FreeLINE is a complete automation solution with a higher type of protection IP65/IP67, offering all the freedoms of distributed systems without installation in control cabinet. Electronics and fluidics can be combined easily. |
| 8650 |
|
AirLINE Ex type 8650 is a modular electrical and pneumatic automation system for use in hazardous areas Zone 1/ 21) |
| 8710 |
|
Mass Flow Controller for Gases, "capillary", full scale range 0.01 to 1 lN/min (reference nitrogen) |
| 8719 |
|
LFC Liquid Flow Controller, Applicable for liquid dosing up to 600 ml/min (36 l/h), IP65 |