| Click on the type number to view all available documents.
|
| type |
|
description |
| 1066 |
|
Control Head, automation of pneumatically actuated process valves, communication AS-Interface or DeviceNet |
| 1110 |
|
|
| 2702 |
|
2/2-Way Angle Seat Control Valve, Pneumatically Operated, Stainless Steel Body, DN 13-50 |
| 2712 |
|
2/2-Way Globe Control Valve, Pneumatically Operated, Stainless steel valve body, Flange-, Threaded,- Weld end port connection, DN 10-100, combinable as continuous Classic Valve System Type 8802-GB |
| 8006 |
|
Mass Flow Meter for Gases, "heavy-duty", full scale range 25 to 1500 lN/min (reference nitrogen) |
| 8012 |
|
Flow sensor for continuous flow measurement, measuring principle: optic or magnetic |
| 8136 |
|
OEM radar transmitter, for aggressive media level measurement, compact for level measurement up to 20m, 4...20 mA/Hart - 2 wires, adjustable with PC, ATEX approvals |
| 8137 |
|
General purpose high pressure radar level transmitter, compact for level measurement up to 30m, 4...20 mA/Hart - 2 wires, adjustable with PC, ATEX approvals |
| 8138 |
|
Sanitary and flange radar level transmitter, compact for level measurement up to 20m,4...20 mA/Hart - 2 wires, adjustable with PC, ATEX approvals |
| 8185 |
|
Guided microvave - universal level transmitter; rod or cable version; also with ATEX approval |
| 8186 |
|
Guided microwave - level transmitter - aseptic version; with rod probe; also with ATEX approval |
| 8605 |
|
Control electronics for proportional valves (cable plug version for a direct valve-mounting or rail-mounting version) |
| 8620 |
|
mxCONTROL Multifunction Controller, One controller hardware with dozens of configuration possibilities quickly downloaded via SD card (supplied) or via USB interface, Ethernet or modem communication |
| 8626 |
|
Mass Flow Controller for Gases, "heavy-duty", full scale range 25 to 1500 lN/min (reference nitrogen) |
| 8630 |
|
Positioner TopControl Continuous, smart electropneumatic positioner, optional integral process controller (PID), PROFIBUS DP |
| 8631 |
|
Control head TopControl ON/OFF, automation of pneumatically actuated process valves, optional II 2G EEx ia IIC approval, communication AS-Interface or DeviceNet |
| 8635 |
|
Positioner SideControl, smart electropneumatic positioner, II (1)2G EEx ia IIC approval, optional integral process controller (PID) |
| 8640 |
|
Customized Pneumatic Systems Solutions for the Processing Industries |
| 8642 |
|
I/O Box for Profibus PA |
| 8643 |
|
Power I/O Box for Foundation Fieldbus and Profibus PA |
| 8644 |
|
Remote Process Actuation Control System AirLINE; compatible to follow I/O-Systems: WAGO I/O-System 750, Phoenix INLINE-System, Rockwell Point I/O-System, Siemens SIMATIC ET 200S |
| 8645 |
|
FreeLINE is a complete automation solution with a higher type of protection IP65/IP67, offering all the freedoms of distributed systems without installation in control cabinet. Electronics and fluidics can be combined particularly easily. |
| 8650 |
|
AirLINE Ex type 8650 is a modular electrical and pneumatic automation system for use in hazardous areas Zone 1/ 21) |
| 8681 |
|
Control Head for hygienic process valves. Contactless position measurement system with three switching points (Teach-In function) |
| 8691 |
|
Control Head for the integrated mounting on process valves |
| 8692 |
|
Digital electropneumatic Positioner for the integrated mounting on process control valves |
| 8693 |
|
Digital electropneumatic Process Controller for the integrated mounting on process control valves |
| 8694 |
|
Digital electropneumatic Positioner for the integrated mounting on process control valves |
| 8695 |
|
Control Head for the integrated mounting on process valves |
| 8696 |
|
Digital electropneumatic Positioner for the integrated mounting on process control valve |
| 8700 |
|
Mass Flow Meter for Gases, "capillary", full scale range 0.005 to 10 lN/min (reference nitrogen) |
| 8701 |
|
Mass Flow Meter for Gases, "economy", full scale range 0.02 to 50 lN/min (reference nitrogen) |
| 8702 |
|
Mass Flow Meter for Gases, "industrial", full scale range 0.02 to 50 lN/min (reference nitrogen) |
| 8703 |
|
Mass Flow Meter for Gases, "OEM", full scale range 0.02 to 50 lN/min (reference nitrogen) |
| 8704 |
|
|
| 8705 |
|
|
| 8706 |
|
Mass Flow Controller for Gases, "industrial", full scale range 25 to 1500 lN/min (reference nitrogen) |
| 8707 |
|
|
| 8708 |
|
LFM Liquid Flow Meter, applicable for liquid measurement up to 600 ml/min (36 l/h) |
| 8709 |
|
LFM Liquid Flow Meter, applicable for liquid measuring up to 600 ml/min (36 l/h), IP65 |
| 8710 |
|
Mass Flow Controller for Gases, "capillary", full scale range 0.005 to 10 lN/min (reference nitrogen) |
| 8711 |
|
Mass Flow Controller for Gases, "economy", full scale range 0.02 to 80 lN/min (reference nitrogen) |
| 8712 |
|
Mass Flow Controller for Gases, "industrial", full scale range 0.02 to 50 lN/min (reference nitrogen) |
| 8713 |
|
Mass Flow Controller for Gases, "OEM", full scale range 0.02 to 50 lN/min (reference nitrogen) |
| 8714 |
|
|
| 8715 |
|
|
| 8716 |
|
Mass Flow Controller for Gases, "industrial", full scale range 25 to 500 lN/min (reference nitrogen) |
| 8717 |
|
|
| 8718 |
|
LFC Liquid Flow Controller, applicable for liquid dosing up to 600 ml/min (36l/h) |
| 8719 |
|
LFC Liquid Flow Controller, Applicable for liquid dosing up to 600 ml/min (36 l/h), IP65 |
| 8731 |
|
|
| 8791 |
|
Postioner SideControl, Digital electropneumatic positioner, compact metal housing, simple start-up using tune function, comprehensive range of additional software functions, assembly acc. to IEC 534-6 / VDI VDE 3845 |
| 8792 |
|
Positioner SideControl, Digital electropneumatic positioner, compact metal housing, graphic display with backlight, easy start-up, comprehensive range of additional software functions, assembly acc. to IEC 534-6 / VDI VDE 3845 |
| 8793 |
|
Process controller SideControl, Digital electropneumatic process controller, compact metal housing, graphic display with backlight, easy start-up from process controller and positioner, comprehensive range of additional software functions. |